??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES R01EC-PSC50A-BP00,3-GS04-W50
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES R01EC-PSC50A-BP00,3-GS04-W50
VERF
Availability
Available
BC
Order code
BES04AH
TC
Artikelbezeichnung
BES R01EC-PSC50A-BP00,3-GS04-W50
PX
Product view
51557_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest;Steelface;Schweißfest;Faktor 1
BFORM
Style
32x20x8
W
Gewicht
0.036 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 32 x 20 x 8 mm, Style Housing = 32x20x8, Installation = for flush mounting, Range = 5 mm, Switching output = PNP normally open (NO), Switching frequency = 20 Hz, Housing material = Stainless steel, Material sensing surface = Stainless steel, Connection = Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE, Additional features = Factor 1, Weld immune
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.